Ergonomic crimping tool – comfortable and precise conductor preparation

Ergonomic crimping tool – comfortable and precise conductor preparation

The CRIMPFOX CENTRUS… NC allows a clear view into the crimping area and simplifies positioning the ferrules. The ergonomic design and balanced weight ensures it sits perfectly in your hand. The continuous automatic adjustment means it can be used for a wide range of applications and is also ideally suited for TWIN ferrules.

Your advantages

  • Clear view into the crimping area
  • Ergonomic handle design ensures comfortable, fatigue-free handling
  • With a particularly small handle width, the tool fits perfectly in your hand
  • Process reliability thanks to pressure lock and automatic cross-section adjustment

Main features

  • For insulated and non-insulated ferrules in accordance with DIN 46228 parts 1 and 4
  • Conductor cross-sections from 0.14 mm² … 6 mm² and for TWIN ferrules up to 2 x 4 mm²
  • Automatic cross-section adjustment