Distribution blocks with integrated disconnect element – easy separation of signals

Distribution blocks with integrated disconnect element – easy separation of signals

The PTFIX-function distribution blocks are the first distribution blocks with integrated function. The distribution blocks are available in the versions TG (for various disconnect, fuse, and component connectors), MT (integrated knife disconnection), and MTL (integrated lever-type knife disconnection).

Your advantages

  • Quick and easy separation of signals and installation of fuses and components
  • Significant time savings with ready-to-assemble distribution blocks
  • Considerable space savings with the compact and minimalist size of the test-disconnect terminal block
  • Flexible mounting options for DIN rail and direct mounting with various mounting adapters
  • Use of CLIPLINE complete standard accessories

Main features

  • Push-in connection
  • Voltage: 400 V
  • Current: 20 A
  • Nominal cross-section: 2.5 mm²
  • Connectable conductor cross-sections: 0.14 mm² … 4 mm²
  • Test point for all common test probes