Process indicators and field devices – configurable temperature transmitters
The loop-powered temperature transmitters feature high reliability, precision, and long-term stability for all industries. Transmit RTD and TC signals as well as resistance and voltage signals with the aid of HART® communication and the 4 mA … 20 mA output signal.
Your advantages
- Available in a DIN rail housing or as a head-mounted transducer for applications in a control cabinet or in the field
- Freely configurable thanks to intuitive software
- Reliable operation thanks to sensor and device monitoring with diagnostic information in accordance with NAMUR 107
- Head-mounted transducers available with plug-on display
- Explosion protection equipment through to zone 0
Main features
- HART® communication
- Output loop-powered
- Universal input for RTD, TC, resistance-type sensors and voltage sensors (mV)
- Installation in connecting head, form B (DIN EN 50446)
- Installation in control cabinets (DIN rail housing)