Cellular routers – ideal for infrastructure applications

Cellular routers

The TC Router product family allows robust data connections via mobile 4G networks (LTE). The new routers are now also available with WLAN for total flexibility when connecting to the LAN network.

Your advantages

  • High performance with 4G data connections
  • Can be used in a wide range of applications through the extended temperature range
  • Easy integration via two Ethernet connections or WLAN
  • Convenient operation right on the front of the device

Main features

  • Extended temperature range: -40°C … +70°C
  • 4G connections with 3G and 2G fallback
  • WLAN access point for up to 10 devices
  • Energy-saving mode
  • Plug-in configuration memory
  • High level of security with integrated firewall
  • 4 digital inputs, 2 digital outputs