CAPAROC busbars – easy voltage distribution in the system

CAPAROC busbars – easy voltage distribution in the system

The busbars ensure reliable back-end supply of the total CAPAROC device circuit breaker system. The additional system modules are plugged on and supplied directly. The various lengths mean that they can be adapted ideally to every individual system.

Your advantages

  • The benchmark that you can tailor with lengths adaptable to your requirements
  • Particularly easy operation for everyone with the simple Plug and Play design
  • Exceptionally easy design-in with universal busbars up to 45 A

Main features

  • Basic and extension busbars
  • Various lengths
  • Reserve slots can be planned right at the start
  • Integrated positive and negative distribution
  • Total current of up to 45 A
  • Hot-swap capability (maintenance without interruption)