Bluetooth Low Energy adapters – integrate industrial BLE sensors

Bluetooth Low Energy adapters

The compact FL BLE 1300 wireless module with integrated antenna connects Bluetooth Low Energy sensor technology with Ethernet-capable controllers and computers. This allows access to sensor data from a machine control system, for example.

Your advantages

  • Reduction of downtimes with maintenance- and wear-free transmission
  • Future-proof integration of almost all Bluetooth Low Energy sensors
  • Reliable and long-term operation, even in industrial environments
  • Connection of up to 8 sensors

Main features

  • Bluetooth Low Energy 5.0
  • IP65 degree of protection
  • Integrated antenna
  • LEDs for diagnostics and status indicator
  • Central and peripheral mode
  • QUICKON M12 fast connection technology