Axioline Smart Elements – new functions, greater flexibility

Axioline Smart Elements

The portfolio of compact, system-independent Axioline Smart Elements has been extended by five new modules. Two digital, one analog, and one function module round out the range. This increases flexibility in your station design and extends your options.

Your advantages

  • Space savings in the installation without limiting the conductor cross-section of 1.5 mm²
  • Reduced installation time for signal lines with Push-in Technology
  • Enable a wide range of applications and easy startup with reduced parameterization effort

Main features

  • 8 or 16 alternating terminal points on 15 mm x 62 mm for up to 1.5 mm² conductor cross-section with ferrule
  • System-independent interface
  • Up to 6 A I/O supply
  • Diagnostics and status indicators
  • Integrated release mechanism