Axioline E I/O system – accessories set for potentially explosive areas

Axioline E I/O system

The accessories set is for metal versions of the Axioline E PROFINET devices. In combination with the set, Axioline E PROFINET devices can be installed in zone 2 and zone 22 potentially explosive areas.

Your advantages

  • Easy and tailored mounting for metal versions of the Axioline E PROFINET devices
  • Clear view of all diagnostic and status indicators on the Axioline E devices when installed
  • All components necessary for installation are included in an accessories set

Main features

  • Installation in zone 2 and zone 22 in accordance with EN 60079-0:2012+A11:2013, EN 60079-
  • 15:2010 and EN 60079-31:2014
  • Set contains a housing protection plate and fastening clips, as well as other components
  • Material: Stainless steel