2-channel CAPAROC circuit breaker modules – nominal current setting visible at all times

2-channel CAPAROC circuit breaker modules – nominal current setting visible at all times

The 2-channel circuit breaker modules are the only protective modules in the CAPAROC system that allow you to easily read off the set nominal current at any time. Moreover, the active current limitation function ensures improved utilization of the upstream power supply.

Your advantages

  • The benchmark that you can tailor with convenient nominal current level setting on the module
  • Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
  • Exceptionally easy design-in allows the nominal current to be extended beyond the specified levels via PROFINET

Main features

  • Push-in connections: 4 mm²
  • 2-way potential distribution
  • Overall width per channel: 6 mm
  • 1 A … 4 A with NEC Class 2
  • Multi-level characteristic curve with current limiting and intelligent load detection
  • Read off and set nominal currents via rotary switch
  • Multi-color status LEDs