Type 2 surge arrester - VAL-CP-MCB-3S-350/40/FM
2882750

Combination of type 2 surge protection and arrester backup fuse, with monitoring of arrester and arrester backup fuse, in combination with a remote indication contact. Design: 5-conductor system (L1, L2, L3, N, PE), mounting on NS 35 DIN rail


Product Details




IEC test classification II
T2
EN type T2
IEC power supply system TN-S
TT
Type DIN rail module, two-section, divisible
Product type Surge arrester
Number of positions 4
Surge protection fault message Optical, remote indicator contact
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)
Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function Changeover contact
Operating voltage 250 V AC
250 V DC
Operating current 1 mA AC ... 2 A AC
1 mA DC ... 50 mA DC

Connection protective circuit
Connection method Screw connection
Tightening torque 3.5 Nm
Stripping length 14 mm
Conductor cross section flexible 4 mm² ... 25 mm²
Conductor cross section solid 4 mm² ... 35 mm²
Conductor cross section AWG 18 ... 2
Connection protective circuit
Connection method Screw connection
Screw thread M5
Tightening torque 4.5 Nm
Stripping length 16 mm
Conductor cross section flexible 2.5 mm² ... 16 mm²
Conductor cross section solid 2.5 mm² ... 25 mm²
Conductor cross section AWG 12 ... 4
Remote fault indicator contact
Connection method Pluggable screw connection
Screw thread M2
Tightening torque 0.25 Nm
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16

Dimensional drawing
Width 131.5 mm
Height 101 mm
Depth 76 mm
Horizontal pitch 7.5 Div.

Color light grey RAL 7035
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PBT-FR
Material group I
Housing material PBT-FR

Mode of protection L-N
L-PE
N-PE
Direction of action 3L-N & N-PE
Nominal voltage UN 240/415 V AC (TN-S)
240/415 V AC (TT)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous operating voltage UC (L-N) 350 V AC
Maximum continuous operating voltage UC (L-PE) 350 V AC
Maximum continuous operating voltage UC (N-PE) 264 V AC
Residual current IPE ≤ 1 µA
Nominal discharge current In (8/20) µs (L-N) 15 kA
Nominal discharge current In (8/20) µs (L-PE) 15 kA
Nominal discharge current In (8/20) µs (N-PE) 20 kA
Maximum discharge current Imax (8/20) µs 30 kA
Follow current interrupt rating Ifi (N-PE) 100 A
Short-circuit current rating ISCCR 25 kA
Voltage protection level Up (L-N) ≤ 2.5 kV
Voltage protection level Up (N-PE) ≤ 1.7 kV
Residual voltage Ures (L-N) ≤ 2.3 kV (at In)
≤ 1.6 kV (at 10 kA)
≤ 1.3 kV (at 5 kA)
≤ 1 kV (at 3 kA)
Residual voltage Ures (L-PE) ≤ 2.5 kV (at In)
≤ 2 kV (at 10 kA)
≤ 1.5 kV (at 5 kA)
≤ 1.1 kV (at 3 kA)
Residual voltage Ures (N-PE) ≤ 1.2 kV (at 10 kA)
≤ 0.8 kV (at 5 kA)
≤ 0.5 kV (at 4 kA)
≤ 0.3 kV (at 3 kA)
TOV behavior at UT (L-N) 415 V AC (5 s / withstand mode)
457 V AC (120 min / safe failure mode)
TOV behavior at UT (N-PE) 1200 V AC (200 ms / withstand mode)
Response time tA (L-N) ≤ 25 ns
Response time tA (L-PE) ≤ 100 ns
Response time tA (N-PE) ≤ 100 ns
Max. backup fuse with V-type through wiring 40 A (gG)

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -25 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %

Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11
Standards/specifications IEC 60364-4-443
Standards/specifications IEC 60364-5-534

Mounting type DIN rail: 35 mm

Item number 2882750
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CL
Product Key CL1314
Catalog Page Page 74 (C-4-2019)
GTIN 4046356175845
Weight per Piece (including packing) 914 g
Weight per Piece (excluding packing) 914 g
Customs tariff number 85363010
Country of origin HU


ECLASS

ECLASS-9.0 27130805
ECLASS-10.0.1 27130805
ECLASS-11.0 27130805

ETIM

ETIM 8.0 EC000941

UNSPSC

UNSPSC 21.0 39121600

IECEE CB Scheme

Approval ID: NL-71431

EAC

Approval ID: EAC-Zulassung

CCA

Approval ID: NTR-NL 7873
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 71-117871

EAC

Approval ID: RU C-DE.*09.B.00169

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Combinations of type 2 arresters with integrated arrester backup fuse
Signaling to monitoring systems via remote indication contact in the event of an error
Overload of the surge protection results in all-pos. disconnection from the mains
Type 2 consistent plug-in surge arresters
Optical, mechanical status indication for the individual arresters