PRT-1S-350/20/R
-
Type 2 surge arrester
2905977
Surge protective device for space-saving PCB installation, in accordance with Type 2 / CLASS II, for single-phase TN and TT power supply systems.
Product details
Product type | Surge arrester |
Product family | PRINTRAB |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | PCB onboard surge protector |
Surge protection fault message | Remote indication contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Dielectric strength | < 2.5 kV (1 min.) |
Indicator/remote signaling | |
Switching function | N/C contact |
Operating voltage | 5 V AC ... 250 V AC |
125 V AC (UL) | |
30 V DC | |
Operating current | 5 mA AC ... 1 A AC |
1 A AC (UL) | |
1 A DC |
Dimensional drawing |
|
Width | 38.4 mm |
Height | 41 mm |
Depth | 22.4 mm |
Color | light gray (RAL 7035) |
gray (RAL 7042) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Material group | I |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | L-N & L(N)-PE |
Nominal voltage UN | 230 V AC (TN) |
230 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 350 V AC |
Protective conductor current IPE | ≤ 50 µA |
Standby power consumption PC | ≤ 20 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Short-circuit current rating ISCCR | 1 kA |
Voltage protection level Up (L-N) | ≤ 2.5 kV |
Voltage protection level Up (L-PE) | ≤ 1.8 kV |
Voltage protection level Up (N-PE) | ≤ 1.8 kV |
TOV behavior at UT (L-N) | 336 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / safe failure mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with branch wiring | 63 A (MCB C) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (5 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | PCB mounting |
Mounting position | Internal |
Item number | 2905977 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ***** |
Product key | CL1471 |
GTIN | 4055626287607 |
Weight per piece (including packing) | 68.655 g |
Weight per piece (excluding packing) | 68.655 g |
Customs tariff number | 85363010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Small-scale onboard surge protector
Reliable remote signaling alarm contact function
Conformance with current standards
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland