FP 0,8/ 32-FH - SMD female connectors
1104542

pitch 0.8 mm
mounting type SMD soldering
Pictogram
type of packaging 32 mm wide tape

SMD female connector, nominal current: 1.7 A, test voltage: 500 V AC, number of positions: 32, pitch: 0.8 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Reliable mechanical and electrical connections, thanks to the double-sided ScaleX contact system
Robustness: ScaleX technology for high tolerance compensation and protection of contacts
Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths

Frequently asked questions


Can I also achieve higher nominal currents than 1.7 A per contact?

Yes, the nominal current is 1.7 A per contact for a fully energized, 80-pos. connector at an ambient temperature of 20°C. For an 80-pos. version with 1.7 A per contact, for example, this means a total of 80 x 1.7 A = 136 A. The derating curve shows t... View more

Yes, the nominal current is 1.7 A per contact for a fully energized, 80-pos. connector at an ambient temperature of 20°C. For an 80-pos. version with 1.7 A per contact, for example, this means a total of 80 x 1.7 A = 136 A. The derating curve shows the temperature-dependent current carrying capacity for different numbers of positions. In practice, selective pins are often energized, which achieves even higher currents per contact. Example: With selective energization of four contacts, 3.9 A per contact can be achieved, i.e. a total of 4 x 3.9 A = 15.6 A.
The shielded item version is also suitable for current transmission via the two shielding plates on the side of the item, so that 16 A can be transmitted per shielding plate in an 80-pos. version. A derating curve for the shielding plate can also be found in the technical data.

View less

How do the soldering areas of the three different FP 0,8 product types differ?

SH (shielded): Contacts under the component, shield contacts on the outside
SL (short layout): Contacts under the component, no shield contacts, compatible with SH footprint
AOI (unshielded): Contacts routed out and visible


What is ScaleX?

ScaleX is our registered technology trademark for a patented contact system. The unique double contact ensures a reliable, robust connection with two contact points. The contacts are extremely well protected in the housing and offer high tolerance co... View more

ScaleX is our registered technology trademark for a patented contact system. The unique double contact ensures a reliable, robust connection with two contact points. The contacts are extremely well protected in the housing and offer high tolerance compensation during insertion, which promotes the longevity of the connection. Even in the inserted state, outstanding tolerance compensation of ± 0.3 mm is possible and several connectors can be placed on one PCB. This is a particularly valuable feature of ScaleX technology and enables completely new device designs.

View less

What makes the FP 0,8 series board-to-board connector so special?

A key feature of the FP 0,8 series is the ability to arrange several board-to-board connectors on one PCB. This enables new flexibility in device design. The basis for this is high tolerance compensation both during inserting and in the inserted stat... View more

A key feature of the FP 0,8 series is the ability to arrange several board-to-board connectors on one PCB. This enables new flexibility in device design. The basis for this is high tolerance compensation both during inserting and in the inserted state. Thanks to ScaleX technology, the FP 0,8 is a versatile specialist in terms of robustness, flexibility, and variability. The system is characterized by high data transmission rates of up to 52 Gbps and a current carrying capacity of 1.7 A per contact (at 20°C). The shielded (SH) and unshielded (SL) versions with the same footprint enable flexible PCB layout design without adaptation when changing versions.

View less

With which numbers of positions is the FP 0,8 board-to-board connector available?

The FP 0,8 product family is available with five different numbers of positions (12, 20, 32, 52, and 80), each as a shielded or unshielded version. Other numbers of positions are available on request.


Why are there two unshielded AOI and SL versions in the FP 0,8 series?

The unshielded AOI version offers the advantage of the exposed solder contacts for automatic optical inspection.
The unshielded SL version (shieldless) has the advantage that the solder contacts and therefore the footprint on the PCB are identical... View more

The unshielded AOI version offers the advantage of the exposed solder contacts for automatic optical inspection.
The unshielded SL version (shieldless) has the advantage that the solder contacts and therefore the footprint on the PCB are identical to the shielded SH version. This means that shielded and unshielded versions can be used without changing the PCB layout. Here, the solder joints can be checked via CT scan or X-ray analysis.

View less

Does the specified data transmission rate apply to all combinations?

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievab... View more

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievable data rate. We can work with you to optimize high-speed data transmission for individual applications. Feel free to contact us.

View less

Where is position 1?

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The cu... View more

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The customer can provide a different definition in its own documentation.

View less

Where can I find information on extended air clearances and creepage distances to realize the necessary voltage requirements in my application?

The minimum distances are specified in the technical data. We are happy to calculate distances for partially assembled connectors or between omitted pins (so-called death metal parts) on request. This means that increased voltage requirements can also be realized.


Where can I find out more about board-to-board connectors?

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details o... View more

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details on applications, contact systems, and the technical properties of the products. It also provides information on data transmission, electromagnetic compatibility (EMC), and the SMD soldering process.

View less