Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m
Connect sensors and actuators quickly and easily in the field using assembled cables. Choose from a range of versions and cable qualities. For requirements that go beyond the classic specifications for industrial environments, we offer a range of specially tailored product series. We will also be happy to implement your custom solution on request.
More informationSensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Z diode, cable length: 1.5 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M8, cable length: 5 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M8, cable length: 5 m
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M8, cable length: 10 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, coding: A, cable length: 3 m
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket angled M12, coding: A, cable length: 10 m
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Connectors and cables for signals, data, and power
Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends allow customized cable assemblies.
Various sensor/actuator cables
Take advantage of the compact circular connectors for your interfaces and media: for signals, data, and power. Choose assembled cables from the comprehensive and consistent product range from Phoenix Contact. With straight and angled designs in both shielded and unshielded versions, we provide the right connector and corresponding cables for every demand.
Sensor/actuator cables for special requirements
If your requirements go beyond the classic specifications for industrial environments, Phoenix Contact provides a range of specially tailored cables designed for assembly.
M12 push-pull connectors
M12 push-pull connectors lock into place conveniently and reliably simply by plugging them in. The fast-locking system allows easy and tool-free device connections, particularly in tight spaces and in applications with a high cabling density. The male and female versions allow you to connect sensors easily and to establish flying leads in the field. Moreover, the cross-manufacturer connection compatibility and easy device integration ensure superior availability anywhere in the world.
M8 cabling solutions for Single Pair Ethernet
Ethernet is the leading communication protocol for local data networks (LAN). With the advent of Single Pair Ethernet (SPE), this established protocol is now also moving down to the final automation levels. The single-pair, standardized data cables have no trouble transferring data up to 1 Gbps and power outputs up to 60 W at ranges of up to 1,000 m. Compact M8 connectors in male and female versions allow easy integration into conventional sensors, and can be used to realize flying leads. SPE therefore forms the basis for future-proof networking, from the sensor right through to the cloud.
Advanced Shielding Technology
Advanced Shielding Technology is the innovative shielding concept for assembled connectors. Liquid metal completely encloses the cable shielding during the manufacturing process and guarantees a fully protected and reliable shield connection. You can thus increase the transmission quality of data, signals, and power even under extreme environmental influences. Place your trust in future-proof cabling in state-of-the-art factory automation.
Valve connectors in use
In practical applications, high demands are placed on valve connectors due to temperature and mechanical influences or contact with oil and grease. Our extensive product range is ideally suited to these harsh operating conditions. Valve connectors, double valve connectors, and cables designed for assembly are available for five different designs (A, B, BI, C, CI) and for pressure switches (AD). The range of application is from 24 V AC/DC to 230 V AC/DC. Our valve connectors are available with an LED that is clearly visible in any mounting position to ensure easy detection in the event of an error.
Valve connectors with a high degree of protection for utility vehicles
Valve connectors with a high degree of protection are used on utility vehicles and construction, agricultural, and forestry machinery. They are resistant to substances such as ozone, salt, gasoline, or oil.
Valve connectors with integrated energy reduction
The valve connectors with energy-reducing function for 24 V DC operation are characterized by up to 50% reduced current consumption compared to conventional versions. After controlling the valve, the energy-reducing function lowers the holding current. This means that power supply units with smaller dimensions can be used. The functionality and compatibility of these valve connectors is in accordance with the familiar standard. They can easily be integrated into existing systems.
Customer-specific cable versions
Design the assembled cables in accordance with your specific requirements: In conjunction with connectors designed for assembly and distributors from Phoenix Contact, custom sensor cable and actuator cable lengths can also be produced easily. The Service Center for industrial connectors will transform your requirements into a custom product within just a few days, whether it is for machine building, systems manufacturing, or device manufacturing. We offer this service because, despite our extensive range of industrial connectors, we are not always able to provide solutions from our standard product range for certain customer requirements.
– Flexible ordering, because short cable lengths are also available
– Easy unwinding with cable reels for very long cables
Our products are a part of the nervous system of your industrial system and help you design more efficient processes and reduce costs. Discover the advantages of our new products from the following areas: