The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

SAC-4P-M12MST/ 1,5-PUR SH - Power cable
1424120

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug straight M12, coding: T, on free cable end, cable length: 1.5 m, For direct current up to 12 A/63 V

Product details









Compatible products



Your advantages

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads
Our standard: robust halogen-free PUR cable