Lamp test module, 2 diodes with common cathode: with 7 pairs, with common triggering
Function modules, such as EMG diode modules, protect your system against polarity reversal and decouple messages in fault signaling systems. Diode components can be professionally integrated into your system with function modules in touch-proof and dust-proof control cabinet housing. EMG lamp testing modules decouple signals in fault signaling technology in an impact-free way and can be used to test lamps individually or centrally.
More informationLamp test module, 2 diodes with common cathode: with 7 pairs, with common triggering
Diode module, with eight diodes, common cathode, diode type 1N 5408
Lamp test module, 2 diodes with common cathode: with 4 pairs, for individual wiring
Lamp test module, 2 diodes with common cathode: with 16 pairs, with common triggering
Diode module, for extension with 14 1N 4007 diodes, with a common cathode
Diode module, with 32 diodes, common anode, diode type 1N 4007
Diode module, with 17 diodes, individually wired, diode type 1N 4007
Diode module, for extension with 32 1N 4007 diodes, common cathode
Diode module, with eight diodes, common anode, diode type 1N 5408
Lamp test module, 2 diodes with common cathode: with 8 pairs, for individual wiring