Housing - HC-STA-B24-BWS-EL/.../...
1373291

Panel mounting base B24, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 30.5 mm, cable gland: none, with choice of powder coating color


Product Details




General powder-coated and color version of item 1411329 HC-STA-B24-BWS-ELC-AL

Type B24
Product type Housing with locking latch
Housing type Panel mounting base
Locking type with single locking latch

Housing material Die-cast aluminum, salt water resistant

Housing
Housing type Panel mounting base
Integrated protective cover no
Locking type with single locking latch
Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1373291
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key BF7APB
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0 31261500