DC/AC inverter for DIN rails

DC/AC inverter

The new DC/AC inverter in the QUINT POWER family converts direct current into alternating current. With this compact voltage transformer, we are supplying a solution for generating alternating current in DC applications for the first time.

More information

Your advantages

  • Manual selection of AC output voltage via signal terminal enables worldwide use
  • Pure sine curve at the output
  • USB interface for connection to industrial PCs, for example
  • Can be connected in parallel for various applications
  • Compact design saves space
Parallel connection of QUINT DC/AC inverters

Parallel connection of QUINT DC/AC inverters

Parallel connection with synchronized output

The inverter enables you to connect two devices in parallel. This increases the operational safety of your systems in the event of power supply failure (redundancy) or you can leverage the opportunity to increase performance. Output power can be doubled by using the inverter.

Communication between the two DC/AC inverters synchronizes the phase relation in both operating modes.

3-phase grid with QUINT DC/AC inverters

3-phase grid with QUINT DC/AC inverters

3-phase grid for drive application

To create a 3-phase grid, three inverters are connected in parallel. The three DC/AC inverters can communicate with each other, thereby synchronizing the 120° phase shift in real time. This means that AC drives can also be operated.