Crimping pliers - CRIMPFOX DUO 16S CUS
1264087

Crimping pliers, laser-marked according to customer specifications, contact type: insulated and uninsulated ferrules, standards/regulations: DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F, cross-section, minimum: 0.14 mm2, cross-section, maximum: 16 mm2, for TWIN ferrules up to 2 mm2 x 6 mm2, automatic cross-section adjustment, rotating dies, lateral and front entry, crimping: square


Product Details




General DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F

Product type Crimping tool
Compression Square crimp
Crimping position 1
Min. cross section 16 mm²
Max. cross section 0.14 mm²
AWG min 26
AWG max 6

Fuse DIN 46228-1, DIN 46228-4, UL 486F, form A, E, F

Conductor connection
Cross section range, metric 0.14 mm² ... 16 mm² (2 x 0.5 mm² ... 2 x 6 mm²)
Cross section range AWG 26 ... 6 (2 x AWG ... 10)

Width 65 mm
Height 25 mm
Length 180 mm

Color black/green
Material Steel with plastic handle

Item number 1264087
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key BH3131
GTIN 4063151377823
Weight per Piece (including packing) 391 g
Weight per Piece (excluding packing) 391 g
Country of origin SE


ECLASS

ECLASS-9.0 21043811
ECLASS-10.0.1 21043811
ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974


Compatible Products

Your advantages

Crimping at difficult-to-access points, thanks to rotating die
Comfortable to use, thanks to low grip span with optimum manual force progression
Process reliability, thanks to pressure lock and self-adjusting die
Suitable for TWIN ferrules, thanks to continuous automatic adjustment