Coaxial PCB connector - CUC-COX-J1M-A/KBS
1340153

Coaxial PCB connector, SMA(f) bulkhead, 90° angled female connector, 12.4 GHz


Product Details




Type Coaxial
Product type Data cable preassembled
Number of positions 2
Locking type Screw locking

Frequency range 10 Hz
Test voltage 1000 Vrms

Flammability rating according to UL 94 V0
Contact material CuBe2Pb
Contact surface material NiP-AU
Housing material CuZn

Width 7 mm
Length 19.5 mm

Connection technology
Connection method Solder connection
Conductor connection
Connection method Solder connection

Insertion/withdrawal cycles > 100

Ambient conditions
Halogen-free no

Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -55 °C ... 125 °C

Item number 1340153
Packing unit 5 pc
Minimum order quantity 5 pc
Sales Key *****
Product Key ABNHCS
GTIN 4063151646073
Weight per Piece (including packing) 6.41 g
Weight per Piece (excluding packing) 6.41 g
Customs tariff number 85366910
Country of origin DE


ECLASS

ECLASS-11.0 27440390

ETIM

ETIM 8.0 EC001121

UNSPSC

UNSPSC 21.0 39121400


Your advantages

Complete documentation saves developers time during design-in
Ideal for WLAN, Bluetooth, LTE, and 5G signals