Antenna cable - RAD-PIG-RSMA/N-0.5
2903263

Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: solid, attenuation: 0.4 / 0.5 / 0.6 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (male) -> RSMA (male), cable length: 0.5 m (1.6 ft.)


Product Details


Coaxial antenna adapter cable, N (male) to RSMA (male), 50 Ω, 0.5 m



Product type Coaxial cable

Frequency range 0.3 GHz ... 6 GHz
Impedance 50 Ω

Connection method RSMA (male)
Connection method N (male)

Cable length 0.5 m
Cable structure
Cable type 195
External cable diameter 4.95 mm
Outer sheath, material PE
External sheath, color black
Mechanical properties
Bending radius, long-term 12.70 mm
Bending cycles
Bending radius, long-term 12.70 mm
Attenuation
868 / 900 MHz 0.4 dB
2.4 GHz 0.5 dB

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Item number 2903263
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CN
Product Key DNC6A3
Catalog Page Page 391 (C-6-2019)
GTIN 4046356743686
Weight per Piece (including packing) 62.9 g
Weight per Piece (excluding packing) 58 g
Customs tariff number 85442000
Country of origin US


ECLASS

ECLASS-9.0 27060310
ECLASS-10.0.1 27060310
ECLASS-11.0 27060310

ETIM

ETIM 8.0 EC001682

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: 19060508

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Low attenuation
UV resistant
For outdoor installation