Antenna cable - RAD-CAB-EF393-10M
2867665

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 2.9 / 5.6 / 9.9 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 10 m (32 ft.)


Product Details




Product type Coaxial cable

Frequency range 0.3 GHz ... 6 GHz
Impedance 50 Ω

Connector connection
Connection method N (male)
Notes Both sides
Connector connection
Connection method N (male)

Cable length 10 m
Cable structure
Cable type EF 393
External cable diameter 10.00 mm
Outer sheath, material RADOX®(LSFH)
External sheath, color black
Mechanical properties
Bending radius, long-term 50.00 mm
Bending cycles
Bending radius, long-term 50.00 mm
Attenuation
868 / 900 MHz approx. 2.9 dB
2.4 GHz 5.6 dB

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C
Ambient temperature (storage/transport) -40 °C ... 105 °C

Item number 2867665
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CN
Product Key DNN2Z1
Catalog Page Page 391 (C-6-2019)
GTIN 4017918939038
Weight per Piece (including packing) 1,800 g
Weight per Piece (excluding packing) 1,800 g
Customs tariff number 85442000
Country of origin DE


ECLASS

ECLASS-9.0 27060310
ECLASS-10.0.1 27060310
ECLASS-11.0 27060310

ETIM

ETIM 8.0 EC001682

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: 19060508

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
Oil-resistant
UV resistant
For outdoor installation