Coaxial cable - NBC-COX-CNM/0.5-S/COX-CKM
1340139

Coaxial cable, 50 Ω, length: 0.5 m, N(m) - SMA(m), external cable diameter: 2.8 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.4 dB, 2.4 GHz 0.7 dB, 5.8 GHz 1.1 dB, 7.25 GHz 1.5 dB


Product Details




Product type Data cable preassembled
Number of positions 1
Locking type Screw locking
Shielded yes

Insulation resistance ≥ 5 GΩ (In accordance with environmental tests Riso ≥200 MΩ)

Flammability rating according to UL 94 ja
Housing surface material NiP-Au
Contact material CuZn
Contact surface material Cu2Ag5
O-ring material Silicon
Housing material CuZn

Connection 1
Shielded yes
Insertion/withdrawal cycles > 100
Degree of protection IP65/IP67
Shielded yes

Cable length 0.50 m
Cable structure
Cable type Coaxial, 2.8 mm, FRNC, 50 Ω
Cable type Coaxial
External cable diameter 2.8 mm
Outer sheath, material FRNC
External sheath, color black
Conductor material Copper
Shielding Aluminum-lined polyester foil, tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Wave impedance 50 Ω
Ambient conditions
Halogen-free no
Flame resistance yes
FO cable
Attenuation 0.4 dB (800 MHz)

Resistance to UV radiation yes

Resistance to UV radiation yes
Flame resistance yes

Item number 1340139
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key ABNHCS
GTIN 4063151646318
Weight per Piece (including packing) 41.8 g
Weight per Piece (excluding packing) 41.8 g
Country of origin DE


ECLASS

ECLASS-11.0 27440390


Your advantages

Future-proof, thanks to the use of lead-free materials
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The frequency range up to 7.25 GHz enables the use of high Wi-Fi 6 and 5G frequency bands
Use of UV-resistant LSZH cable enables use in virtually all industrial field communication applications