Coaxial cable - NBC-COX-CKM/5.0-M/COX-CKF
1340149

Coaxial cable, 50 Ω, length: 5 m, SMA(m) - SMA(f), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.3 dB, 2.4 GHz 3.8 dB, 5.8 GHz 6 dB, 7.25 GHz 7.3 dB


Product Details




Product type Data cable preassembled
Number of positions 1
Locking type Screw locking
Shielded yes

Insulation resistance ≥ 5 GΩ (In accordance with environmental tests Riso ≥200 MΩ)

Flammability rating according to UL 94 ja
Contact surface material Cu2Ag5
O-ring material Silicon
Housing material CuZn

Shielded yes

Cable length 5.00 m
Cable structure
Cable type Coaxial, 4.9 mm, FRNC, 50 Ω
Cable type Coaxial
External cable diameter 4.9 mm
Outer sheath, material FRNC
External sheath, color black
Conductor material Copper
Shielding Aluminum-lined polyester foil, tinned copper braided shield
Optical shield covering 85 %
Electrical properties
Wave impedance 50 Ω
Ambient conditions
Halogen-free no
Flame resistance yes
FO cable
Attenuation 2.25 dB (800 MHz)

Resistance to UV radiation yes

Resistance to UV radiation yes
Flame resistance yes

Item number 1340149
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key ABNHCS
GTIN 4063151646509
Weight per Piece (including packing) 209.7 g
Weight per Piece (excluding packing) 209.7 g
Customs tariff number 85442000
Country of origin DE


ECLASS

ECLASS-11.0 27440390

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Future-proof, thanks to the use of lead-free materials
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The frequency range up to 7.25 GHz enables the use of high Wi-Fi 6 and 5G frequency bands
Use of UV-resistant LSZH cable enables use in virtually all industrial field communication applications