PTV sample request

Are you having difficulty sourcing your preferred terminal blocks? Now might be the time to try Phoenix Contact's new, innovative PTV terminal block. Fill in the form below to request your FREE sample.
PTV Terminals

The PTV terminal block family combines the advantages of tool-free Push-in connection with the lateral conductor routing of a screw terminal block. PTV terminal blocks therefore enable direct, fast connection technology and clearly arranged wiring without bending radii in a single terminal block.

PTV terminal blocks

PTV push-in technology
Feed-through and multi-conductor terminal blocks
Double-level terminal blocks
Fuse terminal blocks
Disconnect and knife disconnect terminal blocks
Multifunctional disconnect zone
PTV push-in technology

With PTV terminal blocks, you can connect rigid conductors or those fitted with ferrules directly and without using any tools. The spring profile allows you to connect rigid conductors from 0.5 mm² easily and without tools. The contact spring is opened automatically when the conductor is pushed in, therefore ensuring the required pressure force.

Flexible conductors with a cross-section of 0.14 mm² and above without ferrules can be connected with the help of the push button.

Feed-through and multi-conductor terminal blocks

Feed-through terminal blocks and multi-conductor terminal blocks feature a compact design. The terminal blocks can be bridged flexibly and marked quickly and easily. The terminals can also be checked quickly and easily via their test points or in the function shaft. As a result, these terminals are true universal connection technology.

Double-level terminal blocks

The double-level terminal blocks are also very compact terminal blocks and you can use them to route two potentials in parallel. The double-level terminal blocks can be connected both horizontally and vertically with the double function shaft and various bridging variants. This enables both nearby terminal blocks and the various levels to be connected.

The double-level terminal blocks also have an offset level. The offset enables unhindered access to the lower connection levels and push buttons, even when fully wired.

Fuse terminal blocks

PTV fuse terminal blocks enable you to integrate type G 5 x 20 fuses into your system, saving space and ensuring clarity. The lever can be swiveled, enabling you to replace the fuses quickly and conveniently.

With the optical indicators, faulty fuses are quickly identified, regardless of the current direction. With the lateral conductor connection, you can fully open the levers of the fuse terminal blocks without problems, even when conductors are connected.

Disconnect and knife disconnect terminal blocks

Where space is restricted, PTV disconnect terminal blocks with lateral conductor connection enable the clear separation of signal currents. The product portfolio of these terminal blocks consists of variants with a function shaft and variants without a function shaft.

PTV disconnect terminal blocks feature a disconnect zone in which you can install various function plugs without tools.

To ensure an ideal testing option despite assembled function shaft, the terminal blocks feature double-sided test points. These test points ensure an easy and safe testing option. The flat contact on the current bar ensures reliable test results.

Multifunctional disconnect zone

PTV disconnect terminal blocks have a standardised disconnect zone. The disconnect zone accommodates various connectors such as fuse plugs, component connectors, feed-through connectors, and isolating plugs. This versatility allows you to customise your switching devices. Use the function plugs and quickly and easily turn a disconnect terminal block into a component terminal block, fuse terminal block, or feed-through terminal block.