UCT-WMS 3,2 (12X4) RD CUS
   - 
  Wire marking tag
    
      0830204
      
      
    
  
      Wire marking tag, Sheet, can be ordered: by sheet, red, labeled according to customer specifications, cable diameter range: 1.5 ... 3.2 mm, mounting type: slide-on, for terminal block width: 5.2 mm, Number of individual labels: 55, text field height: 4 mm, text field width: 12 mm
Product details
| General | Labeled according to customer specifications | 
| Product type | Shrink sleeve | 
| Pitch | 5.2 mm | 
| Marking | |
| Number of individual labels | 55 | 
| Number of individual labels per row | 11 | 
| Identification technology | Thermotransfer | 
| Width | 4.3 mm | 
| Height | 5.8 mm | 
| Pitch | 5.2 mm | 
| Length | 12 mm | 
| Color | flame red (RAL 3000) | 
| Flammability rating according to UL 94 | V0 | 
| Base element material | PC | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Components | free from silicone and halogen | 
| External cable diameter | 1.5 mm ... 3.2 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 100 °C (121 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Diesel [CAS No. 68476-34-6] | Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | slide-on | 
| Item number | 0830204 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8128 | 
| Product key | BG8128 | 
| GTIN | 4046356629355 | 
| Weight per piece (including packing) | 14,7 g | 
| Weight per piece (excluding packing) | 11,7 g | 
| Customs tariff number | 49119900 | 
| Country of origin | DK | 
ECLASS
| ECLASS-13.0 | 27281102 | 
| ECLASS-15.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0,061 kg CO2e | 
Compatible products
Your advantages
The UCT-WMS ... UniCard labeling range includes markers that can be threaded onto conductors
        The sheets provide space for including function texts
        The markers support multi-line labeling
        Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        Frequently searched
PHOENIX CONTACT A/S
        
        Hammerholmen 43C, 1. tv. 2650 Hvidovre