SD-WMS 3 (SY)
-
Wire marking tag
0825609
Wire marking tag, white, cable diameter range: 1.3 ... 3 mm, horizontal: Symbols, mounting type: thread on
Product details
General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
Product type | Labeled conductor marker |
Marking | |
Printing direction | horizontal |
Printing | Symbols |
Width | 3.2 mm |
Height | 3.6 mm |
Length | 3.5 mm |
External dimensions | |
Outside diameter | 1.3 mm ... 3 mm |
Color | white |
Material | Polyvinyl chloride |
Flammability rating according to UL 94 | V0 |
Components | Free from silicone and cadmium |
External cable diameter | 1.3 mm ... 3 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | thread on |
Item number | 0825609 |
Packing unit | 200 pc |
Minimum order quantity | 200 pc |
Note | Made to order (non-returnable) |
Sales key | BG222B |
Product key | BG222B |
Weight per piece (including packing) | 333 g |
Weight per piece (excluding packing) | 333 g |
Customs tariff number | 49119900 |
Country of origin | SE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre