NBC-USB2.0-UAM/1,8-PVC/UAM
-
USB cable
1333138
USB cable, design: USB-A, degree of protection: IP20, cable length: 1.8 m, number of positions: 4, 480 Mbps, cable outlet: straight, USB 2.0
Product details
Product type | Data cable preassembled |
Type | USB-A |
Sensor type | USB 2.0 |
Number of positions | 4 |
Connection profile | USB-A |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Transmission speed | 480 Mbps |
Rated current | 1.5 A |
Insulation resistance | 10 MΩ |
Test voltage | 300 V AC |
300 V AC | |
Test voltage Core/Core | 300 V AC |
Test voltage Core/Shield | 300.00 V AC |
Transmission speed | 480 Mbps |
Transmission characteristics (category) | USB 2.0 |
Transmission speed | 480 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | > 1500 |
Insertion force per signal contact | < 35.00 N |
Extraction force per signal contact | < 10 N |
Max. bending cycles | 100 |
Smallest bending radius | 3,7xD |
Color of the housing part | black |
Outer sheath, material | PVC |
Conductor material | Cu |
Width | 15.8 mm |
Height | 8 mm |
Length | 45 mm |
Connection 1 | |
Type | Plug straight USB type A |
Shielded | yes |
Insertion/withdrawal cycles | 1500 |
Insulation resistance | 10 MΩ |
Overvoltage category | I |
Degree of pollution | 2 |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight USB type A |
Shielded | yes |
Insertion/withdrawal cycles | 1500 |
Insulation resistance | 10 MΩ |
Degree of pollution | 2 |
Degree of protection | IP20 |
Cable length | 1.80 m |
PVC USB 2.0 black [USB] | |
Shielded | yes |
Cable type | PVC USB 2.0 black |
Cable type (abbreviation) | USB |
External cable diameter | 5.50 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Shielding | Aluminum-lined foil |
Test specification | |
Cold stress | -40 °C/96 h |
Thermal stress | 85 °C/96 h |
Corrosive stress | Salt spray test UL364-26 |
Insulation resistance, neighboring contacts | 10 MΩ |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Item number | 1333138 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNDBA |
Product key | ABNDBA |
GTIN | 4063151630713 |
Weight per piece (including packing) | 74,4 g |
Weight per piece (excluding packing) | 74,4 g |
Customs tariff number | 85444290 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Data transmission up to 480 Mbps
Reliable data transmission thanks to 100 % testing
Frequently searched
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre