BC 17,8 OTU FKDSO KMGY
-
Upper housing part
1533652
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part for PCB terminal blocks with Push-in spring connection, width: 17.8 mm, height: 89.7 mm, depth: 53.4 mm, color: light gray (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Upper housing part |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 17,8.. |
Max. number of positions | 16 (pitch: 3.5 mm) |
Type | Upper housing part for PCB terminal blocks with Push-in spring connection |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 17.8 mm |
Height | 89.7 mm |
Depth | 53.4 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.5 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Number of PCB holders | 2 |
Type of PCB mount | Latching |
Thickness of the PCB | 1.4 mm ... 1.5 mm |
Mounting type | Snap in |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1533652 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACHBAB |
Product key | ACHBAB |
GTIN | 4067923001978 |
Weight per piece (including packing) | 14,7 g |
Weight per piece (excluding packing) | 14,2 g |
Customs tariff number | 84879090 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FKDSO 1,5/4-L KMGY - PCB terminal block 1534550
-
BC 17,8 UT HBUS BK VPE280 - Mounting base housing 1377629
-
BC 17,8 UT HBUS FS BK - Mounting base housing 2200120
-
BC 17,8 UT HBUS KMGY - Mounting base housing 2201070
-
BC 17,8 UT HBUS BK - Mounting base housing 2896241
-
BC 17,8 DKL R BK - Housing cover 1210710
-
BC 17,8 DKL S TRANS BK - Housing cover 1227299
-
BC 17,8 DKL S KMGY - Housing cover 2200045
-
BC 17,8 DKL S TRANS - Housing cover 2896102
-
BC 17,8 DKL R KMGY - Housing cover 2896144
-
HBUS8 17,8-8P-1S BK - DIN rail bus connector 1249068
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-H-2,54 - Pin strip 1252179
-
PSTD 0,65X0,65/9-H-2,54 - Pin strip 2200701
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
Your advantages
Coordinated housing and connection system for faster device development
Time saving push-in connection, tools not required
Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre