PLT-T3-24-FM
-
Type 3 surge protection device
2906486
Pluggable device protection, according to type 3/Class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE) with remote indication contact.
Product details
General | |
Note | PLT-T3-24-FM must not be used in DC applications with grounded positive pole. |
Product type | Device protection |
IEC power supply system | TT |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Operating voltage | 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 3 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
(L+) - (L-) | |
(L+/L-) - PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 24 V AC (TN-S) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 34 V AC |
44 V DC | |
Rated load current IL | 16 A AC (at 63 °C) |
10 A DC | |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 60 mVA |
Reference test voltage UREF | 27 V AC |
Nominal discharge current In (8/20) µs | 1 kA |
Combination wave UOC | 2 kV |
Voltage protection level Up (L-N) | ≤ 0.18 kV |
Voltage protection level Up (L-PE) | ≤ 0.55 kV |
Voltage protection level Up (N-PE) | ≤ 0.55 kV |
Residual voltage at Iamax, (L-N) | ≤ 0.18 kV (at In) |
Residual voltage at Iamax, (L-PE) | ≤ 0.12 kV (at In) |
Residual voltage at Iamax, (PE) | ≤ 0.12 kV (at In) |
TOV behavior at UT (L-N) | 36 V AC (5 s / withstand mode) |
TOV behavior at UT (L-PE) | 42 V AC (5 s / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Short-circuit current rating ISCCR | 1.5 kA AC |
1 kA DC | |
Max. backup fuse with branch wiring | 16 A AC (B) |
10 A DC (gG) | |
10 A DC (B) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
UL specifications | |
Maximum continuous operating voltage MCOV | 34 V AC |
34 V DC | |
Nominal discharge current In | 1 kA |
Mode of protection | L-N |
L-G | |
N-G | |
(L+) - (L-) | |
(L+) - G | |
(L-) - G | |
Nominal voltage | 24 V DC |
Rated load current IL | 20 A |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 330 V |
Measured limiting voltage MLV (L-G) | 600 V |
Measured limiting voltage MLV (N-G) | 600 V |
Measured limiting voltage MLV (L+) - (L-) | 330 V |
Measured limiting voltage MLV (L+) - G | 600 V |
Measured limiting voltage MLV (L-) - G | 600 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 5 lbf-in. ... 7 lbf-in. |
Conductor cross-section AWG | 14 ... 12 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2906486 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CLP311 |
Product key | CLP311 |
GTIN | 4055626082097 |
Weight per piece (including packing) | 78,6 g |
Weight per piece (excluding packing) | 66,2 g |
Customs tariff number | 85363010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre