SP-EE-VAL-MB-T2-275-3+1-UT
-
Type 2 surge arrester
1326571
Non-pluggable surge protective device with 0.5 HP/position for 3-phase power supply systems with separate N and PE (5-conductor system: L1, L2, L3, N, PE) for DIN rail mounting with optical state monitoring.
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | DIN rail module, one-piece |
Number of positions | 3 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Screw connection |
Screw thread | M4 |
Tightening torque | 1.2 Nm ... 1.8 Nm |
Stripping length | 12 mm |
Conductor cross-section flexible | 1.5 mm² ... 10 mm² |
Conductor cross-section rigid | 1.5 mm² ... 10 mm² |
Conductor cross-section AWG | 16 ... 8 |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² |
Dimensional drawing |
|
Width | 35.3 mm |
Height | 84.6 mm |
Depth | 65.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 2 Div. |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6+GV 20 % |
Material group | I |
Housing material | PA 6.6+GV 20 % |
Mode of protection | L-N |
L-PE | |
N-PE | |
Nominal voltage UN | 240/415 V AC (TN-S) |
240/415 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 275 V AC |
Rated load current IL | 25 A (< 55 °C) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 80 mVA (at UC) |
≤ 60 mVA (at UREF) | |
Nominal discharge current In (8/20) µs (L-N) | 5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 15 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 15 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Short-circuit current rating ISCCR | 10 kA |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage Ures (L-N) | ≤ 1.1 kV (at 5 kA) |
≤ 1 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 1.1 kV (at 5 kA) |
≤ 1 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.35 kV (at In) |
≤ 0.15 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 348 V AC (5 s / withstand mode) |
457 V AC (120 min / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 25 A (gG / B / C , 4 mm² TWIN ferrule) |
Max. backup fuse with branch wiring | 63 A (gG / B / C) |
Additional technical data | |
Nominal discharge current In (8/20) µs (L-N) | 10 kA |
Nominal discharge current In (8/20) µs (L-PE) | 10 kA |
Ambient conditions | |
Degree of protection | IP20 |
IP20C (under the distributor cover) | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 1326571 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CLP213 |
Product key | CLP213 |
GTIN | 4063151615888 |
Weight per piece (including packing) | 178,01 g |
Weight per piece (excluding packing) | 150,33 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 3,041 kg CO2e |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre