VAL-US 60/2+0/1U/FM
-
Type 2 surge protection device
2907043
Universal varistor-based plug-in surge arrester for 48 - 60 V DC applications with two conductors plus ground, with remote indication contact
Product details
General | |
Note | For installation into a touch protected cabinet. For applications with UC > 500 V distances at the side and distances at the connection area must be minimum of 5 mm between different active parts including earthed parts. |
Product type | Surge protection for NEMA power supply units |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
125 V AC (UL) | |
125 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1.5 A |
1 A (UL) | |
1 A (30 V DC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 2.5 Nm ... 3 Nm |
22 lbf-in. ... 26.5 lbf-in. (UL) | |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
10 ... 2 (UL) | |
Remote fault indicator contact | |
Connection method | Push-in spring connection |
Stripping length | 6 mm |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 0.5 mm² |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 0.5 mm² |
Conductor cross-section AWG | 24 ... 20 (UL) |
Dimensional drawing |
|
Width | 70.6 mm |
Height | 40.6 mm |
Rack unit | 1 U |
Depth | 85.6 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-PE |
N-PE | |
Direction of action | N-PE |
L-PE | |
Nominal voltage UN | 60 V AC ±10 % (TN-S) |
60 V DC ±10 % | |
-48 V DC ±10 % (RRH) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 75 V AC |
100 V DC | |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 0.45 mA |
Standby power consumption PC | ≤ 35 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 0.55 kV |
Residual voltage Ures | ≤ 0.55 kV (at In) |
≤ 0.425 kV (at 10 kA) | |
≤ 0.325 kV (at 5 kA) | |
≤ 0.275 kV (at 3 kA) | |
TOV behavior at UT | 100 V AC (5 s / withstand mode) |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 80 A AC (gG - 16 mm²) |
Max. backup fuse with branch wiring | 160 A AC (gG) |
Additional technical data | |
Maximum discharge current Imax (8/20) µs | 40 kA |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-N) | 75 V AC |
100 V DC | |
Mode of protection | N-G |
L-G | |
(L+) - (L-) | |
(L+) - G | |
(L-) - G | |
Nominal voltage | 60 V DC |
Power distribution system | DC |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 10 ... 2 |
Mounting type | Panel mount |
Item number | 2907043 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1321 |
Product key | CL1321 |
GTIN | 4055626248981 |
Weight per piece (including packing) | 222,222 g |
Weight per piece (excluding packing) | 222,222 g |
Customs tariff number | 85363030 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MPB F600X16/ 1GS - Wiring bridge 2818355
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-US-48/40-P - Type 2 surge protection plug 2910333
-
VAL-MS BE/2+0/1U/FM - Base element 2907037
Your advantages
Dual-channel, panel mountable surge protective device
Orthogonal mounting orientation to plug
Base element with floating remote indication contact
Rack-mount 1U panel applications
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre