PTCB TM1 16A F2 NO P
   - 
  Thermal-magnetic device circuit breaker
    
      1567580
      
      
    
  
      Thermal-magnetic device circuit breaker, 1-position, tripping characteristic: F2, mounting type: With base element on 35 mm DIN rail in accordance with EN 60715, rated current: 16 A
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
More space in the control cabinet: protection and signaling in an overall width of just 8 mm
        Easy to set up applications thanks to flexible use of connectors with fixed nominal currents
        Transparency of load and switching status thanks to integrated remote signaling
        Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times