Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

TCP 6A - Thermal device circuit breaker
0712275

1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 6 A

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Fast, replacement part-free recommissioning after an event with the reconnection options
Easy to retrofit in existing systems with vehicle flat-type fuses with identical pin connector pattern
System disconnection for maintenance actions via the integrated device switch