CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 20 - 10 | ||
C | ||||
300 V | 30 A | 20 - 10 |
Test terminal strip, freely configurable, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 20 - 10 | ||
C | ||||
300 V | 30 A | 20 - 10 |