URTK/SP BU - Test disconnect terminal block
3070516

cross section
connection method
Flow Pictogram
voltage Pictogram

Test disconnect terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products