MACX MCR-SL-TC-I-NC
-
Temperature measuring transducer
2924346
Temperature transducer, converts signals from thermocouples and linear mV sources into 0/4 - 20 mA analog signals. Freely programmable, 3-way electrical isolation, custom-configured. Replacement item: 1050228 MACX MCR-TC-I.
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Application | Temperature |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Alignment span | ± 5 % |
Alignment zero | ± 5 % |
Electrical isolation | 3-way isolation |
Typical cold point errors | ± 1 K |
Step response (0–99%) | 700 ms |
≤ 1100 ms | |
Temperature coefficient, typical | 0.01 %/K |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Electrical isolation Input/power supply | |
Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current consumption | < 40 mA (24 V DC) |
Power dissipation | < 1 W |
Signal | |
Number of inputs | 1 |
Input signal | Temperature |
Voltage | |
Voltage input signal | -20 mV ... 70 mV |
Measurement | |
Sensor types that can be used (TC) | E, J, K, N as per IEC / EN 60584, L as per DIN 43760 |
Temperature measuring range | -250 °C ... 1372 °C (Range depending on the sensor type) |
: | -210 °C ... 1200 °C |
-200 °C ... 1372 °C | |
-200 °C ... 1300 °C | |
-226 °C ... 1000 °C | |
-200 °C ... 900 °C | |
Linear mV signal range | -20 mV ... 70 mV |
Temperature measuring range | Min. 50 K for thermocouples, 3 mV for mV sources |
Switching: | |
Configurable/programmable | no |
Signal | |
Output description | Current output |
Number of outputs | 1 |
Configurable/programmable | Yes |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | max. 500 Ω |
Output ripple (current) | < 50 µAPP |
< 10 µArms | |
Behavior in the event of a sensor error | As per NE 43 or can be freely defined |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Status display | LED supply voltage, PWR (green) |
Red LED, flashing 2.8 Hz (cable error, sensor error on input or output, ERR) | |
Red LED, flashing 1.2 Hz (simulation mode, ERR) | |
Red LED, permanently on (module error, ERR) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 106.4 mm |
Depth | 114.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326-1 |
ATEX | |
Identification | II 3G Ex nA ic IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL 508 Listed |
UL 61010 Listed | |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC T4 | |
Shipbuilding approval | |
Certificate | GL 86 644-10HH |
GL | |
Identification | C, EMC1 |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Electrical isolation | 3-way isolation |
Mounting type | DIN rail mounting |
Item number | 2924346 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK1121 |
Product key | DK1115 |
GTIN | 4046356515443 |
Weight per piece (including packing) | 163 g |
Weight per piece (excluding packing) | 122,4 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210129 |
UNSPSC
UNSPSC 21.0 | 41112105 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
Your advantages
Input for thermocouples and mV sources
Power supply possible via DIN rail connector
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Output: 0 mA ... 20 mA or 4 mA ... 20 mA
Programming during operation and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Status indicator for supply voltage, cable, sensor, and module errors
3-way electrical isolation
Configuration via software (FDT/DTM): sensor type, connection technology, measuring range, measuring unit, filter, alarm signal, and output range
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre