PT 1X2-48DC-ST
-
Surge protection plug
2803658
Protective plug PT with protective circuit for a 2-wire floating signal circuit.
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | Technical data is valid in association with the following specified base elements: |
PT 1X2+F-BE 2856126 | |
PT 1X2-BE 2856113 |
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB PT |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Male |
Number of positions | 2 |
Surge protection fault message | none |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 3.15 |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 48 V DC |
Connection method | Screw connection (in connection with the base element) |
Screw thread | M3 |
Tightening torque | 0.5 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 45 mm |
Depth | 52 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 53 V DC |
37 V AC | |
Rated current | 450 mA (45 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 2 µA (with PT 1X2-BE) |
≤ 1 µA (with PT 1X2+F-BE) | |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 2.5 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 20 kA (in total) |
Nominal pulse current Ian (10/1000) µs (line-line) | 18 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 70 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 450 V (with PT 1X2-BE) |
≤ 1 kV (with PT 1X2+F-BE) | |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 70 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 25 V (with PT 1X2-BE) |
≤ 50 V (with PT 1X2+F-BE) | |
Voltage protection level Up (line-line) | ≤ 80 V (C1 - 1 kV / 500 A) |
≤ 85 V (C2 - 2 kV/1 kA) | |
≤ 120 V (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-earth) | ≤ 450 V (C1 - 1 kV / 500 A with PT 1X2-BE) |
≤ 550 V (C2 - 2 kV / 1 kA with PT 1X2-BE) | |
≤ 600 V (C2 - 10 kV / 5 kA with PT 1X2-BE) | |
≤ 800 V (C1 - 1 kV / 500 A with PT 1x2+F-BE) | |
≤ 900 V (C2 - 2 kV / 1 kA with PT 1x2+F-BE) | |
≤ 1000 V (C2 - 10 kV / 5 kA with PT 1X2+F-BE) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.5 dB (≤ 2 MHz / 50 Ω) |
typ. 0.2 dB (≤ 600 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 10 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 3.5 MHz |
Capacity (Core-Core) | typ. 1 nF |
Capacity (Core-Earth) | typ. 4 pF (with PT 1X2-BE) |
typ. 2 pF (with PT 1X2+F-BE) | |
Resistance per path | 2.2 Ω ±10 % |
Surge protection fault message | none |
Max. required back-up fuse | 500 mA (T) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 2 kV / 1 kA | |
C2 - 10 kV / 5 kA | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 2 kV / 1 kA | |
C2 - 10 kV / 5 kA | |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | on base element |
Item number | 2803658 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL2111 |
Product key | CL2111 |
GTIN | 4046356299268 |
Weight per piece (including packing) | 20,35 g |
Weight per piece (excluding packing) | 19,75 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 812bd96f-44cb-4789-b420-6a3c5f8050ab |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre