LIT 2-12
-
Surge protection device
2804694
Surge protection in one-piece 6.2 mm wide DIN rail module for two floating signal wires. Tested in acc. with the protection types in Ex areas: Ex ia IIC / Ex iaD.
Product details
Product type | Surge protection for MCR technology |
Product family | LINETRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 12 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Maximum inner capacitance Ci | typ. 3 nF |
Max. internal inductance Li | < 1 µH |
Max. input current Ii | 500 mA (T4 / ≤ 80°C) |
500 mA (T5 / ≤ 50 °C) | |
500 mA (T6 / ≤ 40 °C) | |
Max. input voltage Ui | 18 V DC |
max. input power Pi | 635.00 mW |
Maximum inner time factor (Ri/Li) | 10 µs |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm (incl. DIN rail 7.5 mm) |
Color | anthracite grey (RAL 7016) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 18 V DC |
13 V AC | |
Rated current | 500 mA (40 °C) |
Operating effective current IC at UC | ≤ 2 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-line) | 350 A |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 500 A |
1 kA (in total) | |
Total discharge current ITotal (8/20) µs | 10 kA |
20 kA (1x) | |
Max. discharge current Imax (8/20) µs maximum (line-line) | 350 A |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
20 kA (in total) | |
Nominal pulse current Ian (10/1000) µs (line-line) | 70 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 50 A |
100 A (in total) | |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 50 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Residual voltage at In (conductor-conductor) | ≤ 50 V |
Residual voltage with Ian (10/1000) µs (line-line) | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 50 V (C1 - 500 V / 250 A) |
≤ 35 V (C3 - 10 A) | |
≤ 40 V (C3 - 70 A) | |
Voltage protection level Up (line-earth) | ≤ 650 V (C1 - 500 V / 250 A) |
≤ 650 V (C2 - 10 kV / 5 kA) | |
≤ 650 V (C3 - 10 A) | |
≤ 700 V (C3 - 50 A) | |
≤ 700 V (D1 - 500 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (1.5 MHz/50 Ω) |
typ. 0.3 dB (500 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 5 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 1.7 MHz |
Capacity | ≤ 1.5 nF (per path) |
Resistance per path | 0 Ω |
Surge protection fault message | none |
Max. required back-up fuse | 500 mA (T) |
Impulse durability (line-line) | C1 - 500 V / 250 A |
C3 - 70 A | |
Impulse durability (line-earth) | C1 - 500 V / 250 A |
C2 - 10 kV / 5 kA | |
C3 - 50 A | |
D1 - 500 A | |
Alternating current carrying capacity (line-earth) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Conformity/Approvals | |
ATEX | II 1 G Ex ia IIC T4...T6 |
II 1 D Ex iaD 20 T85 °C...135 °C | |
IECEx | Ga Ex ia IIC T4...T6 |
Ex iaD 20 T85 °C...T135 °C |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | EN 60079-0 |
Note | 2018 |
Standards/specifications | EN 60079-11 |
Note | 2012 |
Standards/specifications | IEC 60079-0 |
Note | 2017 |
Standards/specifications | IEC 60079-11 |
Note | 2011 |
Mounting type | DIN rail: 35 mm |
Item number | 2804694 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL2211 |
Product key | CL2211 |
Catalog page | Page 92 (C-6-2013) |
GTIN | 4046356462198 |
Weight per piece (including packing) | 65,94 g |
Weight per piece (excluding packing) | 55,75 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | c2fade0c-24d3-47cd-8898-a62630d4df93 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81KMGY - DIN rail bus connector 2969401
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 OG - Marker for terminal blocks 0818328
-
UC-TM 6 YE - Marker for terminal blocks 0818331
-
UC-TM 6 BU - Marker for terminal blocks 0818344
-
UC-TM 6 RD - Marker for terminal blocks 0818357
-
UC-TM 6 GN - Marker for terminal blocks 0818360
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Space saving with a narrow overall width of just 6 mm
Install quickly and error-free with DIN rail connectors
No signal interference with reliable attenuation
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre