DT-LAN-CAT.6A
-
Surge protection device
2908726
Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, DS1. Suitable for Power over Ethernet (PoE++/4PPoE) “Mode A” and “Mode B”. RJ45 intermediate plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.
Product details
| Product family | DATATRAB |
| IEC test classification | B2 |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| Type | Attachment plug for DIN rail mounting |
| Number of positions | 8 |
| Surge protection fault message | none |
| Wire pairs per module | 4 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Connection method | RJ45 |
| Dimensional drawing |
|
| Width | 25 mm |
| Height | 102 mm |
| Depth | 63.5 mm |
| Color | silver-colored |
| Housing material | Die-cast zinc |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Ground/Shield |
| Maximum continuous voltage UC (line-line) | ≤ 3.3 V DC (±60 V DC/PoE+) |
| Rated current | ≤ 1.5 A (25 °C) |
| Operating effective current IC at UC | ≤ 1 µA |
| Protective conductor current IPE | ≤ 400 µA |
| Nominal discharge current In (8/20) µs (line-line) | 100 A |
| Nominal discharge current In (8/20) µs (line-ground) | 2 kA (per signal pair) |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Nominal pulse current Ian (10/700) µs (line-line) | ≤ 40 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | ≤ 160 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 85 V (PoE) |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 9 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 700 V |
| Residual voltage at In (conductor-conductor) | ≤ 15 V |
| ≤ 100 V (PoE) | |
| Voltage protection level Up (line-line) | ≤ 9 V (B2 - 1 kV / 25 A) |
| ≤ 100 V (B2 - 1 kV / 25 A - PoE) | |
| ≤ 12 V (C3 - 20 A) | |
| Voltage protection level Up (line-earth) | ≤ 900 V (B2 - 4 kV / 100 A) |
| ≤ 700 V (C2 - 4 kV / 2 kA) | |
| ≤ 1 kV (C3 - 80 A) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | ≤ 1 dB (up to 100 MHz/direct measuring) |
| ≤ 1 dB (up to 250 MHz/direct measuring) | |
| ≤ 3 dB (up to 500 MHz/direct measuring) | |
| Near-end crosstalk attenuation | ≥ 35 dB (250 MHz/100 Ω/link) |
| ≥ 45 dB (100 MHz / 100 Ω / Link) | |
| ≥ 27 dB (500 MHz / 100 Ω / Link) | |
| ≥ 39 dB (250 MHz/100 Ω/direct measuring) | |
| Capacity (Core-Core) | typ. 12 pF (f= 1 MHz / VR= 0 V) |
| Capacity (Core-Earth) | typ. 2 pF (f= 1 MHz / VR= 0 V) |
| Surge protection fault message | none |
| Impulse durability (line-line) | B2 - 1 kV / 25 A |
| C3 - 20 A | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C2 - 4 kV / 2 kA | |
| C3 - 80 A | |
| D1 - 1 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 85 % |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Standards/specifications | EN 50173-1 |
| Note | 2002 |
| Standards/specifications | ISO/IEC 11801-Am.1 |
| Note | 2006 |
| Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
| Item number | 2908726 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3112 |
| Product key | CL3112 |
| GTIN | 4055626345963 |
| Weight per piece (including packing) | 314,857 g |
| Weight per piece (excluding packing) | 314,1 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Can be installed in a control cabinet by removing the ground connection adapter
Suitable for category 6 high-speed data networks
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre