19" FDX 20 series splice boxes, 1 RU, with removable drawer, for 24x LC duplex OM2, gray, completely ready to splice (correctly pre-mounted: 24 ceramic couplings, 48 pigtails, 4 cassettes, 8 combs, 1 cassette cover, and 48x shrink splice protectors).
4 cable entries (rear) incl. 4 M20 cable glands, measurement protocol and 19" mounting set.
FOC-SB-FRAME-19-LC:24-OM2 GY
-
Splice box
1418816
Splice box, design: 19" rack patch module, degree of protection: IP20, material: Sheet steel, connection method: Splicing, color: light grey RAL 7035, Ethernet
Product details
Product type | Network distributor box |
Housing type | Component housing |
Type | 1RU |
Sensor type | Ethernet |
Connection profile | LC connectors |
No. of cable outlets | 4 |
No. of conductors | 48 |
Number of module slots | 24 |
Number of slots | 48 |
Protective cover | yes |
Attenuation | >= 0.3 dB |
Connection technology | |
Connection method | Splicing |
Dimensional drawing |
|
Width | 483 mm |
Height | 43.8 mm |
Depth | 329 mm |
Drill hole distance, horizontal | 31.75 mm |
Housing | |
Housing width | 441 mm |
Mechanical characteristics | |
Ferrule diameter | 1.25 mm |
Color | light grey RAL 7035 |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Sheet steel |
Housing surface material | Powder-coated, gray |
Cable type | Fiberglass |
Cable type | for all common cable types |
Cable structure | semi-loose compact wires (STB) |
Individual wire diameter | 900 µm (250/900 µm) |
Single wire, color | color coded |
Whip length | 750 mm |
FO cable | |
Number of fibers | 48 |
Fiber | GOF |
Fiber type | Multimode fiberglass 50/125 µm |
Attenuation | ≤ 0.3 dBc (with 850 nm) |
Transmission medium | FO |
Mechanical data | |
Insertion/withdrawal cycles | min. 1000 |
Attenuation | >= 0.3 dB |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -10 °C ... 60 °C |
Mounting type | Screw mounting |
Item number | 1418816 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNGBA |
Product key | ABNGBA |
Catalog page | Page 382 (C-2-2019) |
GTIN | 4055626151700 |
Weight per piece (including packing) | 4.221 g |
Weight per piece (excluding packing) | 4.221 g |
Customs tariff number | 85389099 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121421 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-ST:A-LC:A-GZ01/... - FO patch cable 1405706
-
FOC-SC:A-LC:A-GZ01/... - FO patch cable 1405691
-
FOC-LC:A-SJ:A-GZ01/... - FO patch cable 1405694
-
FOC-TOOL-FERRULECLEANER-1.25 - FO accessories 1407032
-
FOC-TOOL-STICKCLEANER-1.25 - FO accessories 1407000
-
CUC-PP-PATCHBAY - Marshalling panel 1407994
-
CUC-PP-PATCHBAY-MH - Marshalling panel 1409283
-
CUC-PP-FRAME-19 - 19" mounting frame 1407986
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre