FDX 20 series DIN rail splice box, equipped with 6x ST duplex couplings, fully assembled and ready for splicing with pre-assembled 900 µm pigtails (OM1) and splice holder (for separately sold shrink and crimp splice protection) on a patented splice comb made from powder-coated sheet steel. Cable insertion possible via cable gland either at the top or bottom. Housing (2-part) prepared for DIN rail mounting through rear-side adapter (this can also be mounted on the side).
Scope of supply:
DIN rail housing with integrated splice comb (mounted), equipped with 6x ST duplex couplings, 12x pigtails (OM1), 1x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-STD6-OM1-PT9
-
Splice box
1019684
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
cUL Listed
Approval ID: E335024-20250729Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Perfectly sized and patented pigtail tray for convenient splicing and compact bending radii.
Particularly suitable for fusion splicing
For easy field connection