Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

EO-AB/UT/LED/S/15 - Socket
0804160

Socket, with LED display, switch, Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Product details









Compatible products