UCT-EM (20X7) TQ CUS
-
Snap-in markers
0801581
Snap-in markers, can be ordered: by sheet, turquoise, labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 24
Product details
Product type | Labeled device marker |
Marking | |
Number of individual labels | 24 |
Number of individual labels per row | 6 |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Mounting type | snapped into marker carrier |
RoHS compliant | yes |
Color | turquoise green (RAL 5018) |
Material | PC |
Flammability rating according to UL 94 | V0 |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Width | 20 mm |
Length | 7 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0801581 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG8148 |
Product key | BG8148 |
Catalog page | Page 255 (C-5-2013) |
GTIN | 4046356683180 |
Weight per piece (including packing) | 14,9 g |
Weight per piece (excluding packing) | 10,9 g |
Customs tariff number | 49119900 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre