FS 0,635/ 60-MV-R- 5,0 - SMD male connectors
1332122

pitch 0.635 mm
mounting type SMD soldering
Pictogram
type of packaging 44 mm wide tape

SMD male connector, nominal current: 0.5 A, test voltage: 500 V AC, number of positions: 60, pitch: 0.635 mm, color: black, contact surface: Au, contact connection type: Pin, mounting: SMD soldering

Product details









Compatible products



Your advantages

Design-in support during device development using MCAD/ECAD data and a free sample service
Cost and space savings with the comprehensive portfolio available in various stack heights
Easy mating with integrated keyways and tolerance compensation for error-free production
Time savings during the development process with customer-specific simulations for data integrity
High-speed data transmission up to 30 Gbps for various possible applications

Frequently asked questions


What makes the FS 0,635 board-to-board connector so special?

The particularly space-saving board-to-board connectors enable high-speed data transmission of up to 40 Gbps and a current carrying capacity of 0.5 A per contact. The floating version offers particularly high tolerance compensation during insertion a... View more

The particularly space-saving board-to-board connectors enable high-speed data transmission of up to 40 Gbps and a current carrying capacity of 0.5 A per contact. The floating version offers particularly high tolerance compensation during insertion and in the inserted state. This gives you the choice between a rigid and floating connection with a compact 0.635 pitch.

View less

How can the solder contacts on the FS 0,635 board-to-board connector be tested after the SMD soldering process?

The contacts are routed under the housing, enabling automated optical inspection (AOI).


With which numbers of positions is the FS 0,635 board-to-board connector available?

The FS 0,635 board-to-board connector is available with the following numbers of positions: 20, 40, 60, and 80.


Do the vertical items have a suction pad for automatic PCB assembly?

Yes, all standard vertical items in tape-on-reel packaging have a suction pad. The position and size are specified in the TecDoc Packaging (i.e., in the technical packaging drawing) in the download area for each item. The suction pad is removed after the reflow soldering process.


Are both mating partners designed as floating variants to enable floating?

As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the mal... View more

As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the male connector strip, so that three different stack heights between 8.0 mm and 12.6 mm can be realized.

View less

Does the specified data transmission rate apply to all combinations?

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievab... View more

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievable data rate. We can work with you to optimize high-speed data transmission for individual applications. Feel free to contact us.

View less

Where is position 1?

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The cu... View more

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The customer can provide a different definition in its own documentation.

View less

Where can I find information on extended air clearances and creepage distances to realize the necessary voltage requirements in my application?

The minimum distances are specified in the technical data. We are happy to calculate distances for partially assembled connectors or between omitted pins (so-called death metal parts) on request. This means that increased voltage requirements can also be realized.


Where can I find out more about board-to-board connectors?

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details o... View more

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details on applications, contact systems, and the technical properties of the products. It also provides information on data transmission, electromagnetic compatibility (EMC), and the SMD soldering process.

View less