MCR-C-I-I-0B-0B-DCI
-
Signal conditioner
2810955
MCR 3-way isolating amplifier, for electrical isolation of analog signals, input signal: (+/-)20 mA, output signal: (+/-)20 mA
Product details
Product type | Signal conditioner |
No. of channels | 1 |
Limit frequency (3 dB) | 30 Hz |
Step response (10-90%) | 11 ms |
Temperature coefficient, typical | < 0.01 % |
Transmission error, typical | < 0.1 % (of final value) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Typical current consumption | 30 mA (without load) |
Signal | |
Description of the input | Current input |
Configurable/programmable | no |
Current input signal | -20 mA ... 20 mA |
Max. current input signal | ± 22 mA |
Input resistance current input | 50 Ω |
Signal: Current output | |
Configurable/programmable | no |
Current output signal | -20 mA ... 20 mA |
Load/output load voltage output | ≤ 500 Ω |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Data communication (bypass) | |
Limit frequency (3 dB) | 30 Hz |
Width | 12.5 mm |
Height | 114.5 mm |
Depth | 99 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Mounting position | any |
Item number | 2810955 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK1XXX |
GTIN | 4017918076689 |
Weight per piece (including packing) | 109,9 g |
Weight per piece (excluding packing) | 109,9 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre