The continuous shrink sleeves in the WMS... product family, in size 2.4 ... 9.5, are suitable for automated processing with the THERMOMARK E.SLEEVE applicator. The continuous format of the material means that individual marker lengths can be realized. After the printing and applying process, you have the option of shrinking the marked shrink sleeves by applying heat manually and thus fixing them on the cable/wire.
WMS 3,2 (EX5)R CUS
-
Shrink sleeve
0800702
Shrink sleeve, Roll, white (RAL 9010), cable diameter range: 1 ... 3.2 mm: user-defined, perforated or cut, mounting type: slide-on, Number of individual labels: 1, text field height: 30000 mm, text field width: 5 mm
Product details
| Note on application | For the THERMOMARK ROLL and THERMOMARK ROLL 2.0 roll printers, this material can only be processed with an external media hub. |
| Material information | The specified minimum wire diameter of the shrink sleeve refers to its use as a marking material and does not guarantee any insulation characteristics once shrunk. Depending on the processed material batch, as well as the storage and processing conditions, the maximum insertable wire diameter may be reduced. |
| Product type | Shrink sleeve |
| Marking | |
| Number of individual labels | 1 |
| Number of individual labels per row | 1 |
| Printing | user-defined |
| Slot type | Shrink sleeve |
| Identification technology | Thermotransfer |
| Width | 5 mm |
| Length | 30 m |
| Text field | |
| Text field width | 5 mm |
| Text field height | 30000 mm |
| Color | white (RAL 9010) |
| Base element material | polyolefine |
| Shrink rate | 3:1 |
| Components | halogen-free |
| Shrink temperature | > 85 °C |
| External cable diameter | 1 mm ... 3.2 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | slide-on |
| Item number | 0800702 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG8126 |
| Product key | BG8126 |
| GTIN | 4046356628365 |
| Weight per piece (including packing) | 0,486 g |
| Weight per piece (excluding packing) | 0,058 g |
| Customs tariff number | 49119900 |
| Country of origin | DK |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK E.300 - Thermal transfer printer 1285306
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK E.600 D - Thermal transfer printer 1004304
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110-WMSU WH - Ink ribbon 0801359
-
THERMOMARK-RIBBON 64-WMSU WH - Ink ribbon 0801361
-
TR-PRESSURE ROLLER STANDARD - Pressure roller 0801802
-
TR-PRESSURE ROLLER DR4-50 - Pressure roller 0801800
-
TRM-PRESSURE ROLLER STANDARD - Pressure roller 0804655
-
TRM-PRESSURE ROLLER 4-50 - Pressure roller 0804656
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
THERMOMARK W2 - Thermal transfer printer 5146147
Your advantages
The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The sleeves remain flexible after shrinking
Frequently searched
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre