CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 25 A | 26 - 10 | ||
D | ||||
300 V | 10 A | 26 - 10 |
Plug, 3-pos. with integrated, automatic short circuit function
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 25 A | 26 - 10 | ||
D | ||||
300 V | 10 A | 26 - 10 |