EAC-RoHS
Approval ID: RU D-DE.HB35.B.00387CSAus
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 4 A |
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode, cable length: 3 m
Product type | Sensor/actuator cable with valve connector |
Application | Standard |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
0.6 Nm (Valve connector) |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | TPU |
Material of grip body | TPU |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Contact material | CuSn |
Valve plug contact insert material | PA 6.6 |
Contact surface material | Sn |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 4 A |
Valve connector characteristics | |
Fixing screws | M3 x 29 |
Pulse power | 40 W (at 100 µs square-wave pulse) |
Terminal voltage | 70 V (at 2 mA constant current) |
Reverse voltage | 50 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 (M12 connector) |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Valve connector BI (11 mm) |
Material | CuSn (Contact) |
Sn (Contact surface) | |
PA 6.6 (Contact carrier) | |
TPU (Housing) | |
Protective circuit | Z diode |
Cable length | 3 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 30 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor cross section | 3x 0.5 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) |
External cable diameter | 4.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | 39 Ω/km (at 20 °C) |
Insulation resistance | min. 20 MΩ*km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 1200 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 22.5 mm |
Smallest bending radius, movable installation | 45 mm |
Dynamic load capacity (bending) | Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | according to DIN VDE 0482 |
According to DIN EN 50265-2-1 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | largely oil-resistant |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Valve connector) | -20 °C ... 85 °C (Valve connector) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -15 °C ... 80 °C (Cable, flexible installation) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1435166 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1DMA |
Product key | AF1DMA |
GTIN | 4046356413510 |
Weight per piece (including packing) | 124,5 g |
Weight per piece (excluding packing) | 115,1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-13.0 | 27060312 |
ECLASS-15.0 | 27060312 |
ETIM 9.0 | EC001855 |
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
SCIP | f9ed920b-3bf5-4287-a33f-a1f55bc7fad3 |
EF3.0 Climate Change | |
CO2e kg | 1,214 kg CO2e |