SAC-17P-MR/1,0-PVC/MR SCO
-
Sensor/actuator cable
1341012
Sensor/actuator cable, 17-position, PVC, black RAL 9005, Plug angled M12 SPEEDCON, coding: A, on Plug angled M12 SPEEDCON, coding: A, cable length: 1 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 17 |
Shielded | no |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 17 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 17 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 1 m |
PVC black [PVC] | |
Dimensional drawing |
|
Number of positions | 17 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 17x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 6.80 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red, black, violet, gray-pink, red-blue, white-green, brown-green, white-yellow, yellow-brown, white-gray |
Overall twist | 17 wires twisted in layers |
Max. conductor resistance | ≤ 142 Ω/km (at 20 °C) |
Insulation resistance | > 10 MΩ*km |
Nominal voltage, cable | 250 V |
Test voltage Core/Core | 1500 V AC |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 102 mm |
Flame resistance | DIN EN 50265-2-1 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 |
Item number | 1341012 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | AF1CGA |
Product key | AF1CGA |
GTIN | 4063151648473 |
Weight per piece (including packing) | 97,1 g |
Weight per piece (excluding packing) | 97,1 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre