SAC-17P-100,0-35T/SH-0,14
-
Sensor/actuator cable
1435447
By the meter, Sensor/actuator cable, cable length: 100 m, Twisted pair cable
Product details
Product type | Cable by the meter |
Number of positions | 17 |
Shielded | yes |
Max. conductor resistance | 142 Ω/km |
Outer sheath, material | PUR |
Conductor material | Tin-plated Cu litz wires |
Cable length | 100 m |
Cable weight | 105 kg/km |
Cable type | Black PUR/PVC twisted pair |
Short symbol | 35T |
Cable abbreviation | LSYWC11Y |
External cable diameter | 9.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray |
Cable cross section | 17x 0.14 mm² (Signal line) |
Material, inner sheath | PVC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Material wire insulation | PVC |
Overall twist | 7 pairs and 1 three-way unit, intertwisted |
Shielding | Tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 42 V AC |
Test voltage, cable | 1500 V AC |
Cable resistance | 142 Ω/km (at 20 °C) |
Cable insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Number of bending cycles | 4000000 |
Bending radius | 92 mm |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | According to DIN EN 60332-1-2 |
According to VW-1 | |
Other resistance | hydrolysis and microbe resistant (in accordance with EN 50396) |
Special properties | Flexible cable conduit capable |
Mechanical data | |
Max. bending cycles | 4000000 |
Ambient conditions | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | According to DIN EN 60332-1-2 |
According to VW-1 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | hydrolysis and microbe resistant (in accordance with EN 50396) |
Item number | 1435447 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1LAA |
Product key | AF1LAA |
GTIN | 4063151810436 |
Weight per piece (including packing) | 22,22 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre